??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23340.0270 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Elements, with clamping balls
Bill of material
23340.0270 Centering Clamping Element
BESTNR
Ref. No.
23340.0270
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
min.
70.5 mm
D2
max.
86.5 mm
D3
f7
60 mm
D4
Thread
M12
D5
+0.3
5.0 mm
D6
Locating hole H7
60 mm
H1
-1
46.1 mm
H2
28.3 mm
H3
23.7 mm
H4
10.0 mm
H5
-2
63.1 mm
L1
±0.1
17.0 mm
K
ball
16.0 mm
N
Number of balls
6
T
min.
15 mm
S
Stroke
9.2 mm
SW1
10 mm
SW2
12 mm
SK
Clamping force F max.
10.0 kN
AM
Tightening torque M max.
141 Nm
G
Weight
1271 g
Embedded user actions